IESNA:LM-63-2002
[TEST]P943170
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56996
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5199.2 5166.6 5098.5 5039.2 5024.4 5030.3 5048.1 5080.7 5110.3 5119.2
5122.2 5166.6 5258.4 5409.5 5661.3 6016.8 6449.4 6970.8 7637.3 8431.3
9331.9 10433.9 11770 13289.8 14925.1 16681.8 18367.5 19152.5 18003.1 13911.9
7569.2 2136 654.7 388.1 222.2 91.8 0
5199.2 5181.4 5110.3 5051.1 5036.2 5039.2 5057 5089.6 5116.2 5125.1
5131 5178.4 5267.3 5427.3 5673.2 6031.6 6470.1 6994.5 7678.8 8472.7
9403 10537.6 11927 13414.2 15079.1 16880.3 18530.4 19241.4 17822.4 13600.8
7216.6 2002.6 634 355.5 207.4 82.9 0
5199.2 5175.5 5107.3 5045.1 5018.5 5021.4 5030.3 5048.1 5059.9 5071.8
5089.6 5139.9 5234.7 5385.8 5634.7 5963.5 6384.2 6881.9 7524.7 8309.8
9290.4 10516.9 11956.6 13556.4 15215.4 16975.1 18637.1 19502.1 18450.4 14691
8721.6 3217.3 859.1 426.6 251.8 97.8 0
5199.2 5163.6 5098.5 5030.3 4994.8 4985.9 4991.8 4994.8 4994.8 5015.5
5045.1 5101.4 5196.2 5344.3 5557.6 5871.7 6289.4 6798.9 7441.8 8223.9
9284.5 10552.4 12169.9 13991.9 15858.2 17689.1 19398.4 20364.2 19831 17052.1
11707.8 5664.3 1706.4 622.1 302.2 94.8 0
5199.2 5163.6 5101.4 5030.3 4985.9 4977 4982.9 4982.9 4982.9 5006.6
5059.9 5110.3 5190.3 5317.7 5510.2 5800.6 6221.2 6745.6 7391.4 8215
9302.2 10750.9 12620.2 14833.2 17108.4 19146.6 20790.8 21833.6 21958 20536
16376.7 9850.3 4183 1066.5 358.5 82.9 0
5199.2 5154.7 5092.5 5021.4 4974 4965.1 4974 4985.9 4985.9 5009.6
5065.9 5107.3 5169.6 5305.8 5510.2 5800.6 6209.4 6745.6 7403.3 8271.3
9405.9 10964.2 13055.7 15606.4 18195.7 20444.2 22091.3 23317.8 24070.3 23590.4
20447.2 14356.3 6876 2159.7 459.2 106.6 0
5199.2 5163.6 5098.5 5024.4 4977 4965.1 4971.1 4982.9 4982.9 5006.6
5059.9 5116.2 5196.2 5326.6 5528 5824.3 6239 6760.4 7412.2 8235.7
9323 10774.6 12652.8 14833.2 17084.7 19167.4 20885.6 22082.5 22242.4 20678.2
16752.9 10229.5 4020.1 1036.9 299.2 80 0
5199.2 5169.6 5107.3 5033.3 4985.9 4974 4982.9 4991.8 5000.7 5024.4
5062.9 5125.1 5225.8 5376.9 5593.2 5892.4 6316 6831.5 7474.4 8280.2
9346.7 10691.7 12318.1 14092.6 15908.6 17742.4 19481.4 20456 19789.5 17185.4
12042.6 5788.7 1727.1 648.8 308.1 94.8 0
5199.2 5178.4 5113.3 5042.2 5003.7 4997.7 5009.6 5033.3 5054 5074.8
5101.4 5154.7 5258.4 5421.4 5664.3 5999.1 6416.8 6923.4 7557.3 8324.6
9296.3 10502.1 11915.2 13458.6 15070.2 16812.2 18524.5 19386.6 18480.1 15369.4
9711.1 3815.7 1093.2 521.4 278.5 112.6 0
5199.2 5184.4 5116.2 5045.1 5012.5 5009.6 5030.3 5071.8 5107.3 5128.1
5148.8 5202.1 5299.9 5465.8 5720.6 6079 6517.5 7047.8 7699.5 8487.6
9400 10534.6 11841.1 13307.5 14865.8 16592.9 18237.1 18883 17662.4 13710.4
7512.9 2263.3 690.3 349.6 186.6 74.1 0
5199.2 5181.4 5116.2 5045.1 5012.5 5012.5 5033.3 5071.8 5110.3 5128.1
5145.9 5190.3 5291 5448 5699.8 6049.4 6484.9 7038.9 7693.6 8440.2
9337.8 10425 11725.6 13200.9 14688.1 16415.2 18094.9 18888.9 17857.9 14122.2
8001.7 2515.2 728.8 379.2 195.5 68.1 0
